System reference

Gripper for cast parts

System solutions | Mechanical and plant engineering | Metal | Foundry

Challenge

A large machining center of a robot manufacturer needed to be able to be operated without staff over two shifts. The long processing time of up to 45 minutes for a component needed to be used to deburr the components during the non-productive time.

Solution

Eight parts each are provided on a parts buffer. A tool changer can change to either the gripper for part 1 (rocker) or gripper 2 (carousel). During the non-productive time, the tool changer brings in a deburring spindle. The clamping time was reduced from 40 min. (for manual clamping) to 2 min. (automatic clamping). The part yield was increased many times over and the parts leave the system deburred.

Highlights and technical data
  • IP40
  • Pneumatic
  • External gripping
  • Internal gripping
  • Gripping force safety device for spring
Technical Data
Drive typePNEU
Max. gripping force34000 [N]
Gripping conceptFORM
Gripping safety deviceFED
Max. stroke30 [mm]
IP classIP40
System weight131 [kg]
Max. workpiece weight160 [kg]
Max. workpiece temperature80 [°C]

CONTACT US

Personal data
Message